Automation & Control
AX12-30-10-80 220-230V50Hz/230-240V60Hz Contactor
Product Id
1SBL911074R8010
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
More about AX12-30-10-80 220-230V50Hz/230-240V60Hz Contactor
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Main Contacts NO | 3 |
Compatibility | AX Contactors |
Max Mechanical Switching Frequency | 3600 cycles per hour |
Max Electrical Switching Frequency | AC-1 600 cycles per hour, AC-15 1200 cycles per hour, AC-3 1200 cycles per hour, DC-13 900 cycles per hour |
Horsepower Rating UL/CSA | (120 V AC) Single Phase 3/4 horsepower, (240 V AC) Single Phase 2 horsepower, (200 ... 208 V AC) Three Phase 3 horsepower, (220 ... 240 V AC) Three Phase 3 horsepower, (440 ... 480 V AC) Three Phase 7.5 horsepower, (550 ... 600 V AC) Three Phase 10 horsep |
Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 26 ampere, acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
Terminal Type | Screw Terminals |
Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
Operate Time | Between Coil De-energization and NC Contact Closing 9 ... 16 millisecond, Between Coil De-energization and NO Contact Opening 4 ... 11 millisecond, Between Coil Energization and NC Contact Opening 7 ... 21 millisecond, Between Coil Energization and NO Con |
Rated Control Circuit Voltage (Uc) | 50 Hz 220-230V; 60 Hz 230-240V |
Rated Operational Power AC-3 (Pe) | (220 / 230 / 240 V) 3 kilowatt, (380 / 400 V) 5.5 kilowatt, (415 V) 5.5 kilowatt, (440 V) 4 kilowatt, (500 V) 5.5 kilowatt, (690 V) 5.5 kilowatt |
Rated Operational Current DC-13 (Ie) | (110 V) 1.1 A / 121 watt, (220 V) 0.55 A / 121 watt, (400 V) 2.8 A / 134 watt, (500 V) 2 A / 144 watt, (125 V) 1.1 A / 138 watt, (24 V) 6 A / 144 watt, (250 V) 0.55 A / 138 watt |
Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 55 °C 12 ampere, (380 / 400 V) 55 °C 12 ampere, (415 V) 55 °C 12 ampere, (440 V) 55 °C 9 ampere, (500 V) 55 °C 9 ampere, (690 V) 55 °C 7 ampere |
Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (400 / 440 V) 2 ampere, (500 V) 2 ampere, (690 V) 2 ampere, (380 / 440 V) 3 ampere |
Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 25 ampere, (690 V) 70 °C 18 ampere, (220 / 240 V) 55 °C 22 ampere |
Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz, Main Circuit 50 / 60 hertz |
Number of Aux Contacts NO | 1 |
Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 120 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 26 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 55 ampere, at 40 °C Ambient Temp, in Free Air, from |
Package Width | 48 millimetre |
Package Length | 78 millimetre |
Package Height | 79 millimetre |
Invoice Description | AX12-30-10-80 220-230V50Hz/230-240V60Hz Contactor |
Product Range | AX Contactors |
Package Gross Weight | 0.34 kilogram |
Extended Product Type | AX12-30-10-80 |
General Use Rating UL/CSA | (600 V AC) 25 ampere |
Full Load Amps Motor Use | (120 V AC) Single Phase 13.8 ampere, (240 V AC) Single Phase 12 ampere, (200 ... 208 V AC) Three Phase 11 ampere, (220 ... 240 V AC) Three Phase 9.6 ampere, (440 ... 480 V AC) Three Phase 11 ampere, (550 ... 600 V AC) Three Phase 11 ampere |
Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 degree Celsius, Close to Contactor without Thermal O/L Relay -40 ... +70 degree Celsius, Near Contactor for Operation in Free Air -40 . |
Rated Insulation Voltage (Ui) | acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 volt |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹735.00
+ ₹100.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹735.00
+ ₹100.00 shipping
|
|
Write Your Own Review