Automation & Control
AX25-30-10-83 48V 50/60Hz Contactor
₹1,642.00
Product Id
1SBL931074R8310
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
More about AX25-30-10-83 48V 50/60Hz Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX25 |
| Number of Aux Contacts NO | 1 |
| Number of Main Contacts NO | 3 |
| Package Gross Weight | 0.34 kilogram |
| Package Height | 79 millimetre |
| Package Length | 78 millimetre |
| Package Width | 48 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | AX25-30-10-83 48V 50/60Hz Contactor |
| Extended Product Type | AX25-30-10-83 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,642.00 + <span class="price">₹100.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,642.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


