Automation & Control
CAL5X-11 Auxiliary contact block
Product Id
1SBN019020R1011
CAL5X-11 Auxiliary Contact Block
More about CAL5X-11 Auxiliary contact block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | AX Contactors |
Max Mechanical Switching Frequency | 3600 cycles per hour |
Max Electrical Switching Frequency | AC-15 1200 cycles per hour, DC-13 900 cycles per hour |
Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
Terminal Type | Screw Terminals |
Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
Rated Operational Current DC-13 (Ie) | (110 V) 0.55 A / 60 watt, (220 V) 0.30 A / 66 watt, (400 V) 2.8 A / 134 watt, (500 V) 1 A / 72 watt, (125 V) 0.55 A / 69 watt, (24 V) 6 A / 144 watt, (250 V) 0.30 A / 75 watt |
Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (690 V) 2 ampere, (380 / 440 V) 3 ampere |
Number of Aux Contacts NO | 1 |
Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere, for 1 s 100 ampere |
Package Width | 100 millimetre |
Package Length | 106 millimetre |
Package Height | 35 millimetre |
Invoice Description | CAL5X-11 Auxiliary contact block |
Product Range | AX Contactors |
Package Gross Weight | 0.12 kilogram |
Extended Product Type | CAL5X-11 |
Number of Aux Contacts NC | 1 |
Rated Insulation Voltage (Ui) | acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
Total GST Percentage | 18.00 |
HSN Number | 85030099 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹295.58
Free delivery
|
|
||
|
₹359.00
+ ₹250.00 shipping
|
|
||
|
₹359.00
+ ₹80.00 shipping
|
|
||
|
₹360.00
+ ₹70.00 shipping
|
|
||
|
₹364.77
+ ₹120.00 shipping
|
|
||
|
₹365.00
Free delivery
|
|
||
|
₹382.20
+ ₹300.00 shipping
Best Price
|
|
||
|
₹385.62
Free delivery
|
|
||
|
₹387.00
+ ₹50.00 shipping
|
|
||
|
₹403.56
Free delivery
|
|
||
|
₹404.91
Free delivery
Best Price
|
|
||
|
₹419.49
Free delivery
|
|
||
|
₹461.00
+ ₹80.00 shipping
|
|
||
|
₹495.00
+ ₹70.00 shipping
|
|
||
|
₹790.00
+ ₹100.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹295.58
Free delivery
|
|
||
|
₹359.00
+ ₹250.00 shipping
|
|
||
|
₹359.00
+ ₹80.00 shipping
|
|
||
|
₹360.00
+ ₹70.00 shipping
|
|
||
|
₹364.77
+ ₹120.00 shipping
|
|
||
|
₹365.00
Free delivery
|
|
||
|
₹382.20
+ ₹300.00 shipping
Best Price
|
|
||
|
₹385.62
Free delivery
|
|
||
|
₹387.00
+ ₹50.00 shipping
|
|
||
|
₹403.56
Free delivery
|
|
||
|
₹404.91
Free delivery
Best Price
|
|
||
|
₹419.49
Free delivery
|
|
||
|
₹461.00
+ ₹80.00 shipping
|
|
||
|
₹495.00
+ ₹70.00 shipping
|
|
||
|
₹790.00
+ ₹100.00 shipping
|
|
Write Your Own Review