Automation & Control
WA4-96-14 250-500V50/60HZ-DC Mechanical Latching Unit
Out of stock
Product Id
1SBN040200R1014
The WA4 mechanical latching unit for AF09 ... AF96 contactors and NF contactor relays ensures that the contactor or contactor relay remains switched on even if there is a lack or a failure of voltage. Standard contactors can be easily converted into compact latched contactors.
The WA4 block contains a mechanical latching device with electromagnetic impulse unlatching (AC or DC) or manual unlatching.
Operation
After closing, the contactor continues to be held in the closed position by the latching mechanism should the supply voltage fail at the contactor coil terminals.
Contactor opening can be controlled:
• electrically by an impulse (AC or DC) on the WA4 block coil (the coil is not designed to be permanently energized)
• manually by pressing the pushbutton on the front face of the WA4 block.
Mounting
The WA4 block is clipped onto the front face of the 1-stack contactor where it takes up two slots in central position (see fig. below).
The two other slots may accept CA4 single pole auxiliary contacts (1 block on each side of the mechanical latch).
Additional CAL4 can be fitted on the side of the contactor in respect to the total number of built-in or additional N.O. and N.C. auxiliary contacts as described in the accessory fitting details part of each contactor type.
More about WA4-96-14 250-500V50/60HZ-DC Mechanical Latching Unit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | AF Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V |
| Package Width | 72 millimetre |
| Package Length | 25 millimetre |
| Package Height | 44 millimetre |
| Invoice Description | WA4-96-14 250-500V50/60HZ-DC Mechanical Latching Unit |
| Product Range | AF Contactors |
| Package Gross Weight | 0.08 kilogram |
| Extended Product Type | WA4-96-14 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Country of origin | India (IN) |
| Declaration of Conformity - CE | Click Here |
|---|---|
| CCC Certificate | Click Here |
Write Your Own Review


