Energy Distribution
OA1G01 AUXILIARY CONTACT
₹321.96
Product Id
1SCA022353R4890
OA1G01 AUXILIARY CONTACT
More about OA1G01 AUXILIARY CONTACT
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 30 millimetre |
| Package Length | 40 millimetre |
| Package Width | 11 millimetre |
| Product Class | Accessories |
| Size | 1 |
| Invoice Description | OA1G01 AUXILIARY CONTACT |
| Extended Product Type | OA1G01 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹321.96 Free delivery | ||||
| ₹280.00 + <span class="price">₹130.00</span> shipping | ||||
| ₹498.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹555.07 + <span class="price">₹100.00</span> shipping | ||||
| ₹636.02 + <span class="price">₹70.00</span> shipping | ||||
| ₹764.64 Free delivery | ||||
| ₹701.00 + <span class="price">₹150.00</span> shipping |
| Product Catalog | Click Here |
|---|---|
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹321.96 Free delivery | ||||
| ₹280.00 + <span class="price">₹130.00</span> shipping | ||||
| ₹498.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹555.07 + <span class="price">₹100.00</span> shipping | ||||
| ₹636.02 + <span class="price">₹70.00</span> shipping | ||||
| ₹764.64 Free delivery | ||||
| ₹701.00 + <span class="price">₹150.00</span> shipping |
Write Your Own Review


