Energy Distribution
OTS63T1 TERMINAL SHROUD
Out of stock
Product Id
1SCA022353R6910
OTS63T1 TERMINAL SHROUD
More about OTS63T1 TERMINAL SHROUD
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Sub-type | Terminal shrouds for fourth and additional pole |
Package Gross Weight | 0.017 kilogram |
Product Range | OS-OESA |
Invoice Description | OTS63T1 TERMINAL SHROUD |
Package Height | 20 millimetre |
Package Length | 120 millimetre |
Package Width | 100 millimetre |
Extended Product Type | OTS63T1 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review