Energy Distribution
OTS125T1 TERMINAL SHROUD
Out of stock
Product Id
1SCA022379R9760
OTS125T1 TERMINAL SHROUD
More about OTS125T1 TERMINAL SHROUD
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Package Gross Weight | 0.01 kilogram |
Product Range | OS-OESA |
Invoice Description | OTS125T1 TERMINAL SHROUD |
Package Height | 100 millimetre |
Package Length | 140 millimetre |
Package Width | 140 millimetre |
Extended Product Type | OTS125T1 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review