Energy Distribution
OHB145J12 HANDLE
₹1,104.00
+ ₹250.00 shipping
Product Id
1SCA022381R2110
OHB145J12 PISTOL HANDLE
More about OHB145J12 HANDLE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Package Gross Weight | 0.18 kilogram |
Product Range | OT |
Invoice Description | OHB145J12 HANDLE |
Package Height | 50 millimetre |
Package Length | 180 millimetre |
Package Width | 70 millimetre |
Extended Product Type | OHB145J12 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Estonia (EE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,104.00
+ ₹250.00 shipping
|
|
||
|
₹1,302.37
+ ₹50.00 shipping
|
|
||
|
₹1,335.76
Free delivery
|
|
||
|
₹1,435.94
+ ₹70.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,104.00
+ ₹250.00 shipping
|
|
||
|
₹1,302.37
+ ₹50.00 shipping
|
|
||
|
₹1,335.76
Free delivery
|
|
||
|
₹1,435.94
+ ₹70.00 shipping
|
|
Write Your Own Review