Energy Distribution
OFM260 ELECTRONIC FUSE MONITOR
Out of stock
Product Id
1SCA022459R8560
Electronic fuse monitor, rated voltage 100…260 VAC, IEC, mounting onto the left side of OS20F-40F (OS Mini) with a frame OSZ4 or on mounting plate.
More about OFM260 ELECTRONIC FUSE MONITOR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | Estonia - Imported by ABB India Limited |
| Mounting Type | Base mounting, mounting frame |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 100 millimetre |
| Package Length | 100 millimetre |
| Package Width | 50 millimetre |
| Rated Voltage (Ur) | 100…260 volt |
| Invoice Description | OFM260 ELECTRONIC FUSE MONITOR |
| Extended Product Type | OFM260 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


