Energy Distribution
OFAF0H160 HRC FUSE LINK
₹668.00
Product Id
1SCA022627R3170
OFAF0H160 HRC Fuse Link Size NH0, gG
More about OFAF0H160 HRC FUSE LINK
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Fuse Links |
Rated Voltage (Ur) | 500 volt |
Product Class | Fuse Links |
Rated Current (In) | 160A |
Fuse Type | gG |
Fuse Size | NH0 |
Package Gross Weight | 0.6615 kilogram |
Product Range | Fuse Links |
Invoice Description | OFAF0H160 HRC FUSE LINK |
Package Height | 60 millimetre |
Package Length | 125 millimetre |
Package Width | 40 millimetre |
Extended Product Type | OFAF0H160 |
Total GST Percentage | 18.00 |
HSN Number | 85361090 |
Country of origin | Hungary (HU) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹668.00
Free delivery
|
|
||
|
₹786.98
+ ₹70.00 shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹668.00
Free delivery
|
|
||
|
₹786.98
+ ₹70.00 shipping
|
|
Write Your Own Review