Energy Distribution
OFAF1H20 HRC FUSE LINK
Out of stock
Product Id
1SCA022627R3330
OFAF1H20 HRC Fuse Link Size NH1, gG
More about OFAF1H20 HRC FUSE LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Fuse Links |
| Rated Voltage (Ur) | 500 volt |
| Product Class | Fuse Links |
| Fuse Type | gG |
| Fuse Size | NH1 |
| Standards | IEC 60269 |
| Package Gross Weight | 0.882 kilogram |
| Product Range | Fuse Links |
| Invoice Description | OFAF1H20 HRC FUSE LINK |
| Package Height | 65 millimetre |
| Package Length | 135 millimetre |
| Package Width | 30 millimetre |
| Extended Product Type | OFAF1H20 |
| Total GST Percentage | 18.00 |
| HSN Number | 85361050 |
| Country of origin | Hungary (HU) - Imported by ABB India Limited |
Write Your Own Review



