Energy Distribution
OFAF2H355 HRC FUSE LINK
Out of stock
Product Id
1SCA022627R6190
OFAF2H355 HRC Fuse Link Size NH2, gG
More about OFAF2H355 HRC FUSE LINK
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Fuse Links |
Rated Voltage (Ur) | 500 volt |
Product Class | Fuse Links |
Fuse Type | gG |
Fuse Size | NH2 |
Standards | IEC 60269 |
Package Gross Weight | 1.9845 kilogram |
Product Range | Fuse Links |
Invoice Description | OFAF2H355 HRC FUSE LINK |
Package Height | 72 millimetre |
Package Length | 150 millimetre |
Package Width | 51 millimetre |
Extended Product Type | OFAF2H355 |
Total GST Percentage | 18.00 |
HSN Number | 85361090 |
Country of origin | Hungary (HU) - Imported by ABB India Limited |
Write Your Own Review