Energy Distribution
OFAF3H630 HRC FUSE LINK
Out of stock
Product Id
1SCA022627R7160
OFAF3H630 HRC Fuse Link Size NH3, gG
More about OFAF3H630 HRC FUSE LINK
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Fuse Links |
Rated Voltage (Ur) | 500 volt |
Product Class | Fuse Links |
Fuse Type | gG |
Fuse Size | NH3 |
Standards | IEC 60269 |
Package Gross Weight | 1.05 kilogram |
Product Range | Fuse Links |
Invoice Description | OFAF3H630 HRC FUSE LINK |
Package Height | 84 millimetre |
Package Length | 150 millimetre |
Package Width | 70 millimetre |
Extended Product Type | OFAF3H630 |
Total GST Percentage | 18.00 |
HSN Number | 85361090 |
Country of origin | Hungary (HU) - Imported by ABB India Limited |
Write Your Own Review