Energy Distribution
OFAF4H1250 HRC FUSE LINK
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SCA022627R7830
OFAF4H1250 HRC Fuse Link Size NH4, gG
More about OFAF4H1250 HRC FUSE LINK
Rated Voltage (Ur) | 500 volt |
---|---|
Product Class | Fuse Links |
Rated Current (In) | 1250A |
Fuse Type | gG |
Fuse Size | NH4 |
Package Gross Weight | 2.1 kilogram |
Product Range | OFAF4 |
Invoice Description | OFAF4H1250 HRC FUSE LINK |
Package Height | 119 millimetre |
Package Length | 200 millimetre |
Package Width | 68 millimetre |
Extended Product Type | OFAF4H1250 |
Total GST Percentage | 18.00 |
HSN Number | 85361090 |
Product Catalog | Click Here |
---|
Write Your Own Review