Energy Distribution
OFAX4AS31 HANDLE FUSE BASE
Out of stock
Product Id
1SCA022631R2500
Fuse Base, Size 4a, Full protection IP 20, 3-pole
More about OFAX4AS31 HANDLE FUSE BASE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Fuse Links |
Rated Insulation Voltage (Ui) | 800 volt |
Product Class | Fuse Bases |
Fuse Size | NH4a |
Standards | IEC |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Number Of Poles | 3 |
Mounting Type | Baseplate |
Package Gross Weight | 12.6 kilogram |
Product Range | Fuse Links |
Invoice Description | OFAX4AS31 HANDLE FUSE BASE |
Package Height | 270 millimetre |
Package Length | 390 millimetre |
Package Width | 350 millimetre |
Extended Product Type | OFAX4AS31 |
Total GST Percentage | 18.00 |
HSN Number | 85381000 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Write Your Own Review