Energy Distribution
OFAF000AM40 HRC FUSE LINK
Out of stock
Product Id
1SCA022652R1170
OFAF000AM40 HRC Fuse Link Size NH000, aM
More about OFAF000AM40 HRC FUSE LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Fuse Links |
| Rated Voltage (Ur) | 500 volt |
| Product Class | Fuse Links |
| Product Range Global | Fuse Links |
| Country of Origin Global | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight Global | 1.134 kilogram |
| Package Height Global | 60 millimetre |
| Package Length Global | 85 millimetre |
| Package Width Global | 70 millimetre |
| Product Class Global | Fuse Links |
| Rated Voltage (Ur) Global | 500 volt |
| Standards Global | IEC 60269 |
| Fuse Size | NH000 |
| Standards | IEC 60269 |
| Package Gross Weight | 1.134 kilogram |
| Product Range | Fuse Links |
| Invoice Description | OFAF000AM40 HRC FUSE LINK |
| Package Height | 60 millimetre |
| Package Length | 85 millimetre |
| Package Width | 70 millimetre |
| Extended Product Type | OFAF000AM40 |
| Total GST Percentage | 18.00 |
| HSN Number | 85361050 |
| Country of origin | Hungary (HU) - Imported by ABB India Limited |
Write Your Own Review


