Energy Distribution
OA7G10 AUXILIARY CONTACT
Product Id
1SCA022673R1140
OA7G10 AUXILIARY CONTACT
More about OA7G10 AUXILIARY CONTACT
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OS/OESA |
Rated Voltage (Ur) | 690 volt |
Rated Insulation Voltage (Ui) | 690 volt |
Size | 10 |
Package Gross Weight | 0.02 kilogram |
Product Range | OS-OESA |
Invoice Description | OA7G10 AUXILIARY CONTACT |
Package Height | 50 millimetre |
Package Length | 50 millimetre |
Package Width | 50 millimetre |
Extended Product Type | OA7G10 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹681.00
Free delivery
|
|
||
|
₹785.88
+ ₹50.00 shipping
Best Price
|
|
RoHS Information | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹681.00
Free delivery
|
|
||
|
₹785.88
+ ₹50.00 shipping
Best Price
|
|
Write Your Own Review