Energy Distribution
OFAF4AAM1000 HRC FUSE LINK
Out of stock
Product Id
1SCA022698R1840
OFAF4AAM1000 HRC Fuse Link Size NH4a, aM
More about OFAF4AAM1000 HRC FUSE LINK
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Fuse Links |
Rated Voltage (Ur) | 500 volt |
Product Class | Fuse Links |
Fuse Size | NH4A |
Standards | IEC 60269 |
Package Gross Weight | 2.1 kilogram |
Product Range | Fuse Links |
Invoice Description | OFAF4AAM1000 HRC FUSE LINK |
Package Height | 200 millimetre |
Package Length | 119 millimetre |
Package Width | 89 millimetre |
Extended Product Type | OFAF4AAM1000 |
Total GST Percentage | 18.00 |
HSN Number | 85361090 |
Country of origin | Hungary (HU) - Imported by ABB India Limited |
Write Your Own Review