Energy Distribution
OFS690 ELECTRONIC FUSE MONITOR
Product Id
1SCA022715R9920
OFS690 FUSE MONITOR
More about OFS690 ELECTRONIC FUSE MONITOR
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | OS/OESA |
Rated Voltage (Ur) | 120…260 volt |
Product Class | OS Accessories |
Package Gross Weight | 0.16 kilogram |
Product Range | OS-OESA |
Invoice Description | OFS690 ELECTRONIC FUSE MONITOR |
Package Height | 100 millimetre |
Package Length | 100 millimetre |
Package Width | 50 millimetre |
Extended Product Type | OFS690 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review