Energy Distribution
OT200ES40 SWITCH-DISCONNECTOR
₹23,528.00
Product Id
1SCA022869R8090
4-pole, side operated, base mounted switch-diconnector, handle and shaft are not included, terminal bolt kit included
More about OT200ES40 SWITCH-DISCONNECTOR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland - Imported by ABB India Limited |
| Color | Grey |
| Mounting Type | Base mounting |
| Package Gross Weight | 2.1 kilogram |
| Package Height | 155 millimetre |
| Package Length | 250 millimetre |
| Package Width | 170 millimetre |
| Product Class | Switch-disconnectors |
| Standards | IEC 60947-3 |
| Invoice Description | OT200ES40 SWITCH-DISCONNECTOR |
| Extended Product Type | OT200ES40 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹23,528.00 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹23,528.00 Free delivery |
Write Your Own Review


