Energy Distribution
OHBS2AJ HANDLE
₹448.00
+ ₹70.00 shipping
Product Id
1SCA105213R1001
OHBS2AJ SELECTOR HANDLE
More about OHBS2AJ HANDLE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Size | 2AJ |
Package Gross Weight | 0.071 kilogram |
Product Range | OT |
Invoice Description | OHBS2AJ HANDLE |
Package Height | 48 millimetre |
Package Length | 65 millimetre |
Package Width | 65 millimetre |
Extended Product Type | OHBS2AJ |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹448.00
+ ₹70.00 shipping
|
|
||
|
₹598.26
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹448.00
+ ₹70.00 shipping
|
|
||
|
₹598.26
Free delivery
|
|
Write Your Own Review