Energy Distribution
OTS40T3 TERMINAL SHROUD
₹320.00
Product Id
1SCA105317R1001
OTS40T3 TERMINAL SHROUD
More about OTS40T3 TERMINAL SHROUD
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Size | 40T3 |
Package Gross Weight | 0.012 kilogram |
Product Range | OT |
Invoice Description | OTS40T3 TERMINAL SHROUD |
Package Height | 35 millimetre |
Package Length | 40 millimetre |
Package Width | 12 millimetre |
Extended Product Type | OTS40T3 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹320.00
Free delivery
|
|
||
|
₹514.00
+ ₹70.00 shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹320.00
Free delivery
|
|
||
|
₹514.00
+ ₹70.00 shipping
|
|
Write Your Own Review