Energy Distribution

Fuse 250A, OFAFN1GG250

₹471.88
+ ₹300.00 shipping
- +
Product Id
1SCA107774R1001
Sold and delivered by MANI SALES
Fuse 250A, OFAFN1GG250

More about Fuse 250A, OFAFN1GG250

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility Fuse Links
Rated Voltage (Ur) 500 volt
Product Class Fuse Links
Rated Current (In) 200A
Package Gross Weight 0.945 kilogram
Product Range Fuse Links
Invoice Description Fuse 250A, OFAFN1GG250
Package Height 60 millimetre
Package Length 125 millimetre
Package Width 40 millimetre
Extended Product Type Fuse 250A, OFAFN1GG250
Total GST Percentage 18.00
HSN Number 85361090
Country of origin Hungary (HU) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
MANI SALES
100% of 100
100% positive evaluations
₹471.88
+ ₹300.00 shipping
    Download
    Product Catalog Click Here
    All Offers
    Seller Qty Price Landing Price
    MANI SALES
    100% of 100
    100% positive evaluations
    ₹471.88
    + ₹300.00 shipping
      Write Your Own Review
      You're reviewing:Fuse 250A, OFAFN1GG250
      X
      Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.