Energy Distribution
OTS125T3L TERMINAL SHROUD
Out of stock
Product Id
1SCA114722R1001
OTS125T3L TERMINAL SHROUD
More about OTS125T3L TERMINAL SHROUD
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Package Gross Weight | 0.085 kilogram |
Product Range | OS-OESA |
Invoice Description | OTS125T3L TERMINAL SHROUD |
Package Height | 275 millimetre |
Package Length | 54 millimetre |
Package Width | 107 millimetre |
Extended Product Type | OTS125T3L |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review