Energy Distribution
OFD110EA ELECTRONIC FUSE MONITOR
Out of stock
Product Id
1SCA121775R1001
Electronic fuse monitor, rated voltage 45...140 VDC, IEC, mounting onto the left side of OS32G-1250 switch fuse (right side of OSM motorized switch fuses) or on DIN-rail or on mounting plate.
More about OFD110EA ELECTRONIC FUSE MONITOR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | Estonia - Imported by ABB India Limited |
| Mounting Type | Base mounting, DIN mounting, screw mounting |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 55 millimetre |
| Package Length | 115 millimetre |
| Package Width | 95 millimetre |
| Rated Voltage (Ur) | 45…140 volt |
| Invoice Description | OFD110EA ELECTRONIC FUSE MONITOR |
| Extended Product Type | OFD110EA |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


