Energy Distribution
ODPS230 DUAL POWER SUPPLY
Product Id
1SCA122946R1001
ODPS230 DUAL POWER SUPPLY
More about ODPS230 DUAL POWER SUPPLY
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Package Gross Weight | 0.305 kilogram |
Product Range | OT |
Invoice Description | ODPS230 DUAL POWER SUPPLY |
Package Height | 55 millimetre |
Package Length | 130 millimetre |
Package Width | 150 millimetre |
Extended Product Type | ODPS230 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹19,045.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹19,045.00
Free delivery
|
|
Write Your Own Review