Energy Distribution
ONE20M3Y Enclosed Switch Disconnector
Out of stock
Product Id
1SCA135536R1001
The plastic enclosed switch disconnector, is well suited for commersial and residential use. There are 3 color alternatives available, red/yellow, dark grey, and white. Typical applications could be fans, pumps, kitchen appliancies etc. The product withstand water and rain, acc. to class IP67, and is well suited for indoor and outdoor us. The plastic is UV protected. Two cable glands are included in the delivery. The terminals are easily available, thanks to the enclosure design and the removable switch. N and PE terminal included.
More about ONE20M3Y Enclosed Switch Disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ONE20 |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 690 volt |
Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 3 |
Package Gross Weight | 0.16 kilogram |
Product Range | ONE20 |
Invoice Description | ONE20M3Y Enclosed Switch Disconnector |
Package Height | 66 millimetre |
Package Length | 103 millimetre |
Package Width | 85 millimetre |
Extended Product Type | ONE20M3Y |
Total GST Percentage | 18.00 |
HSN Number | 85363030 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Product Catalog | Click Here |
Write Your Own Review