Energy Distribution
ONE20M2W Enclosed Switch Disconnector
Out of stock
Product Id
1SCA138456R1001
The plastic enclosed switch disconnector, is well suited for commersial and residential use. There are 3 color alternatives available, red/yellow, dark grey, and white. Typical applications could be fans, pumps, kitchen appliancies etc. The product withstand water and rain, acc. to class IP67, and is well suited for indoor and outdoor us. The plastic is UV protected. Two cable glands are included in the delivery. The terminals are easily available, thanks to the enclosure design and the removable switch. PE terminal included.
More about ONE20M2W Enclosed Switch Disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ONE20 |
| Number Of Poles | 2 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.15 kilogram |
| Package Height | 66 millimetre |
| Package Length | 103 millimetre |
| Package Width | 85 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 690 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | ONE20M2W Enclosed Switch Disconnector |
| Extended Product Type | ONE20M2W |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


