OTDC200E11P-I DC Switch-disconnector
Out of stock
Product Id
1SCA145989R1001
OTDC200E11P-I DC Switch-disconnector, IP65 protected & padlockable handle, adjustable shaft and terminal bolt kit included, Base mounting, IEC 1000 VDC 200 A
More about OTDC200E11P-I DC Switch-disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Rated Insulation Voltage (Ui) | 1500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 2 |
Mounting Type | Base mounting |
Package Gross Weight | 1.6 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTDC200E11P-I DC Switch-disconnector |
Package Height | 150 millimetre |
Package Length | 210 millimetre |
Package Width | 210 millimetre |
Extended Product Type | OTDC200E11P-I |
Rated Short-time Withstand Current (Icw) | (1000 V DC) 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363090 |
Country of origin | India (IN) |
Write Your Own Review