OXB630E3X4Q54B ENCLOSED AUTOMATIC TRANSFER SWITCH
Out of stock
Product Id
1SCA151066R1001
The all-new TruONE is the world’s first true purpose-built automatic transfer switch, engineered to incorporate switch and controller in one seamless unit.
Performance tested beyond standard requirements, TruONE stands ready to ensure the steady delivery of critical power at all times.
Its self-contained design reduces the number of wires and connections, which speeds installation and minimizes the potential for connection failures to ensure best-in-class reliability.
Its predictive maintenance and modular components reduce downtime and service costs. And its advanced connectivity is ready for the future.
Every TruONE features a wide voltage range from 200 to 480 VAC (with +/-20% tolerance), reducing the need to stock multiple SKUs, reducing inventory and saving space in the warehouse.
Main characteristics of this particular TruONE type:
Enclosed style ATS, delayed transition type I-O-II operation, Level 4 controller (Touch).
Cable connections from the bottom, one large cable entry flange on bottom side, top side blank and door with 2 locks.
More about OXB630E3X4Q54B ENCLOSED AUTOMATIC TRANSFER SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Class | Change-over switch |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Standards | IEC 60947-6-1 |
| Number Of Poles | 3 |
| Package Gross Weight | 85 kilogram |
| Product Range | TruONE |
| Invoice Description | OXB630E3X4Q54B ENCLOSED AUTOMATIC TRANSFER SWITCH |
| Package Height | 360 millimetre |
| Package Length | 835 millimetre |
| Package Width | 635 millimetre |
| Extended Product Type | OXB630E3X4Q54B |
| Rated Short-time Withstand Current (Icw) | for 0.3 s 30 kiloampere rms |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Write Your Own Review


