Energy Distribution
OFAZ00P1L FUSE BASE
Out of stock
Product Id
1SCA151155R1001
Fuse Base, Size 00, Open with phase barriers IP 00, 1-pole
More about OFAZ00P1L FUSE BASE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Fuse Links |
Rated Insulation Voltage (Ui) | 1000 volt AC |
Product Class | Fuse Bases |
Fuse Size | NH000, NH00 |
Standards | IEC |
Rated Operational Voltage | 690 volt AC |
Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
Number Of Poles | 1 |
Mounting Type | Baseplate |
Package Gross Weight | 0.49 kilogram |
Product Range | Fuse Links |
Invoice Description | OFAZ00P1L FUSE BASE |
Package Height | 105 millimetre |
Package Length | 111 millimetre |
Package Width | 158 millimetre |
Extended Product Type | OFAZ00P1L |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Slovenia (SI) - Imported by ABB India Limited |
Write Your Own Review