Energy Distribution
OTA16S3YX ATEX EMC Safety switch
Out of stock
Product Id
1SCA152717R1001
ATEX EMC Safety switch, 3-p. 415V AC23 16A, 7.5kW. Mounted auxiliary contact: 1NO0NC. Aluminium enclosure. IP65. RedYellow Round handle. Interlocked cover. ATEX enclosed safety switches are designed for a potentially explosive atmosphere and are made according to ATEX directive 2014/34/EU. The ATEX class is Ex tc III T70⁰C Dc, used in zone 22. Typical applications for ATEX switches are refineries, mills, conveyor belt in hazardous areas, and dusty environments. The products are delivered with ATEX cable glands. The switches can be used in EMC environment, when used together with EMC cable glands.
More about OTA16S3YX ATEX EMC Safety switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 1.25 kilogram |
| Package Height | 136 millimetre |
| Package Length | 175 millimetre |
| Package Width | 140 millimetre |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 750 volt |
| Rated Operational Voltage | Main Circuit 750 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTA16S3YX ATEX EMC Safety switch |
| Extended Product Type | OTA16S3YX |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
Write Your Own Review


