OTDC400FV11-ESS DC Switch-disconnector
Out of stock
Product Id
1SCA158203R1001
ABB offers new OTDC Switch-disconnectors specially designed for reliable switching for ESS applications were higher performance is needed. They are durable and virtually maintenance-free, and offer easy installation for all imaginable situations.
Depending on the ESS layout and the customer’s wishes, the OTDC switch-disconnectors may be used in one or more sections of the overall setup, for the battery protection.
Main characteristics of this particular OTDC type:
Rated conditional short circuit current with fuses is 30kA, 2-Pole, 1500Vdc, Approved according to IEC 60947-1, -3
More about OTDC400FV11-ESS DC Switch-disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Rated Insulation Voltage (Ui) | 1500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1500 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 2 |
Mounting Type | Base mounting |
Package Gross Weight | 3.8 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTDC400FV11-ESS DC Switch-disconnector |
Package Height | 210 millimetre |
Package Length | 250 millimetre |
Package Width | 220 millimetre |
Extended Product Type | OTDC400FV11-ESS |
Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85353010 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review