OTDC315FV22P DC Switch-disconnector
Out of stock
Product Id
1SCA158462R1001
A fully optimized four-pole DC switch-disconnector for 1500V utility-scale photovoltaic power plants covering 315-630A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions.
The four-pole 1500V DC concept helps manufacturers improve system efficiency, reducing switch losses. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics of this particular OTDC type:
Disconnect double PV circuit, Approved according to IEC 60947-1, -3
More about OTDC315FV22P DC Switch-disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Rated Insulation Voltage (Ui) | 1500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1500 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 8.2 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTDC315FV22P DC Switch-disconnector |
Package Height | 200 millimetre |
Package Length | 310 millimetre |
Package Width | 270 millimetre |
Extended Product Type | OTDC315FV22P |
Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85353010 |
Country of origin | India (IN) |
Write Your Own Review