OTDC800F22-PV2 DC Switch-disconnector
Out of stock
Product Id
1SCA161684R1001
A fully optimized four-pole DC switch-disconnector for 1000V utility-scale photovoltaic power plants covering 315-800A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions.
The four-pole 1000V DC concept helps manufacturers improve system efficiency, reducing switch losses. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics of this particular OTDC type:
Disconnect single PV circuit, Approved according to IEC 60947-1, -3, DC-PV2 ratings
More about OTDC800F22-PV2 DC Switch-disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Rated Insulation Voltage (Ui) | 1500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 10 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTDC800F22-PV2 DC Switch-disconnector |
Package Height | 200 millimetre |
Package Length | 310 millimetre |
Package Width | 270 millimetre |
Extended Product Type | OTDC800F22-PV2 |
Rated Short-time Withstand Current (Icw) | (1000 V DC) 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363090 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review