Energy Distribution
OTDC200GV02S DC Switch-disconnector
Out of stock
Product Id
1SCA161986R1001
A fully optimized side operated two-pole DC switch-disconnector for 1500V 100-250A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions.
More about OTDC200GV02S DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 2 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 2 kilogram |
| Package Height | 145 millimetre |
| Package Length | 190 millimetre |
| Package Width | 170 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1500 volt |
| Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
| Rated Operational Voltage | 1500 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC200GV02S DC Switch-disconnector |
| Extended Product Type | OTDC200GV02S |
| Total GST Percentage | 18.00 |
| HSN Number | 85353010 |
Write Your Own Review


