Energy Distribution
UVD 24/30VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA038316R1
ELECTRONIC TIME DELAY 24/30V DC/AC E1/6-T7-T7M-X1-T8-E1.2/6.2-XT7-XT7M
More about UVD 24/30VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Rated Voltage (Ur) | 24 ... 30 volt |
Standards | IEC |
Product Class | Air Circuit Breaker |
Package Width | 150 millimetre |
Package Length | 200 millimetre |
Package Height | 60 millimetre |
Invoice Description | UVD 24/30VE1/6-T7-X1-T8-E1.2/6.2-XT7/M |
Product Range | TMax T |
Package Gross Weight | 0.263 kilogram |
Extended Product Type | UVD 24/30VE1/6-T7-X1-T8-E1.2/6.2-XT7/M |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review