Energy Distribution
AUX T1...T6 1Q 1SY
₹1,728.94
Product Id
1SDA051368R1
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION T1-T2-T3-T4-T5-T6
More about AUX T1...T6 1Q 1SY
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.06 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | AUX T1...T6 1Q 1SY |
| Extended Product Type | AUX T1...T6 1Q 1SY |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,728.94 + <span class="price">₹120.00</span> shipping | ||||
| ₹1,831.36 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,950.00 Free delivery | ||||
| ₹1,886.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹14,065.00 Free delivery | ||||
| ₹40,571.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,728.94 + <span class="price">₹120.00</span> shipping | ||||
| ₹1,831.36 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,950.00 Free delivery | ||||
| ₹1,886.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹14,065.00 Free delivery | ||||
| ₹40,571.00 Free delivery |
Write Your Own Review


