Energy Distribution
SOR T4-T5-T6 110..127 Vac - 110..125 Vdc
₹1,838.00
+ ₹50.00 shipping
Product Id
1SDA054865R1
SHUNT OPENING RELEASE 110...127V AC-110...125V DC T4-T5-T6
More about SOR T4-T5-T6 110..127 Vac - 110..125 Vdc
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Rated Voltage (Ur) | 110 ... 127 volt AC, 110 ... 125 volt DC |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 110 millimetre |
Package Length | 140 millimetre |
Package Height | 60 millimetre |
Invoice Description | SOR T4-T5-T6 110..127 Vac - 110..125 Vdc |
Product Range | TMax T |
Package Gross Weight | 0.1 kilogram |
Extended Product Type | SOR T4-T5-T6 110..127 Vac - 110..125 Vdc |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,838.00
+ ₹50.00 shipping
|
|
||
|
₹1,857.79
Free delivery
Best Price
|
|
||
|
₹1,959.00
+ ₹80.00 shipping
|
|
||
|
₹2,200.00
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,838.00
+ ₹50.00 shipping
|
|
||
|
₹1,857.79
Free delivery
Best Price
|
|
||
|
₹1,959.00
+ ₹80.00 shipping
|
|
||
|
₹2,200.00
+ ₹70.00 shipping
|
|
Write Your Own Review