Energy Distribution
SOR T4-T5-T6 220..240 Vac - 220..250 Vdc
₹2,465.51
Product Id
1SDA054866R1
SHUNT OPENING RELEASE 220...240V AC-220...250V DC T4-T5-T6
More about SOR T4-T5-T6 220..240 Vac - 220..250 Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 220 ... 240 volt AC, 220 ... 250 volt DC |
| Standards | IEC |
| Invoice Description | SOR T4-T5-T6 220..240 Vac - 220..250 Vdc |
| Extended Product Type | SOR T4-T5-T6 220..240 Vac - 220..250 Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,465.51 Free delivery | ||||
| ₹3,411.14 + <span class="price">₹120.00</span> shipping | ||||
| ₹3,629.68 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,721.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,465.51 Free delivery | ||||
| ₹3,411.14 + <span class="price">₹120.00</span> shipping | ||||
| ₹3,629.68 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,721.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


