Energy Distribution

SOR-C T4-T5-T6 110..127Vac - 110..125Vdc

₹7,290.63
    - +
    Product Id
    1SDA054872R1
    Sold and delivered by Purva Vashi Electricals & Services Pvt. Ltd.
    SHUNT OPENING RELEASE WIRED 110...127V AC-110...125V DC T4-T5-T6

    More about SOR-C T4-T5-T6 110..127Vac - 110..125Vdc

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax T
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Package Gross Weight0.15 kilogram
    Package Height60 millimetre
    Package Length140 millimetre
    Package Width110 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Voltage (Ur)110 ... 127 volt AC, 110 ... 125 volt DC
    StandardsIEC
    Invoice DescriptionSOR-C T4-T5-T6 110..127Vac - 110..125Vdc
    Extended Product TypeSOR-C T4-T5-T6 110..127Vac - 110..125Vdc
    Total GST Percentage18.00
    HSN Number85389099
    All Offers
    SellerQtyPriceLanding Price
    Purva Vashi Electricals & Services Pvt. Ltd.
    93.4% of 100
    93.4% positive evaluations
    ₹7,290.63
    Free delivery
      No files available to download.
      Download
      All Offers
      SellerQtyPriceLanding Price
      Purva Vashi Electricals & Services Pvt. Ltd.
      93.4% of 100
      93.4% positive evaluations
      ₹7,290.63
      Free delivery
        Write Your Own Review
        You're reviewing:SOR-C T4-T5-T6 110..127Vac - 110..125Vdc
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.