Energy Distribution
UVR T4-T5-T6 110..127 Vac - 110..125 Vdc
₹3,407.00
Product Id
1SDA054883R1
UNDERVOLTAGE RELEASE 110...127V AC-110...125V DC T4-T5-T6
More about UVR T4-T5-T6 110..127 Vac - 110..125 Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 110 ... 127 volt AC, 110 ... 125 volt DC |
| Standards | IEC |
| Invoice Description | UVR T4-T5-T6 110..127 Vac - 110..125 Vdc |
| Extended Product Type | UVR T4-T5-T6 110..127 Vac - 110..125 Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,407.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹4,725.41 Free delivery | ||||
| ₹5,210.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,407.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹4,725.41 Free delivery | ||||
| ₹5,210.00 Free delivery |
Write Your Own Review


