Energy Distribution
UVR T4-T5-T6 220..240 Vac - 220..250 Vdc
₹4,682.05
Product Id
1SDA054884R1
UNDERVOLTAGE RELEASE 220...240V AC-220...250V DC T4-T5-T6
More about UVR T4-T5-T6 220..240 Vac - 220..250 Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 220 ... 240 volt AC, 220 ... 250 volt DC |
| Standards | IEC |
| Invoice Description | UVR T4-T5-T6 220..240 Vac - 220..250 Vdc |
| Extended Product Type | UVR T4-T5-T6 220..240 Vac - 220..250 Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,682.05 Free delivery | ||||
| ₹8,321.36 Free delivery |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,682.05 Free delivery | ||||
| ₹8,321.36 Free delivery |
Write Your Own Review


