Energy Distribution
MOE-E T4-T5 380 Vac X REM.CONTR.
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA054903R1
MOTOR OPERATOR 380V AC WITH MODULE FOR REMOTE CONTROL WITH PR222DS/PD T4-T5
More about MOE-E T4-T5 380 Vac X REM.CONTR.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Rated Voltage (Ur) | 380 volt AC |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 153 millimetre |
Package Length | 158 millimetre |
Package Height | 189 millimetre |
Invoice Description | MOE-E T4-T5 380 Vac X REM.CONTR. |
Product Range | TMax T |
Package Gross Weight | 2.34 kilogram |
Extended Product Type | MOE-E T4-T5 380 Vac X REM.CONTR. |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review