Energy Distribution
AUX-C T4-T5-T6 3Q 1SY 250 Vac/dc
₹2,743.60
Product Id
1SDA054911R1
3 CHANGEOVER CONTACTS OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED T4-T5-T6
More about AUX-C T4-T5-T6 3Q 1SY 250 Vac/dc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | AUX-C T4-T5-T6 3Q 1SY 250 Vac/dc |
| Extended Product Type | AUX-C T4-T5-T6 3Q 1SY 250 Vac/dc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,743.60 Free delivery | ||||
| ₹4,010.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,743.60 Free delivery | ||||
| ₹4,010.00 + ₹100.00 shipping |
Write Your Own Review


