Energy Distribution
AUX-C T4-T5-T6 1Q 1SY 400 Vac
₹2,227.00
Product Id
1SDA054912R1
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 400V AC WIRED T4-T5-T6
More about AUX-C T4-T5-T6 1Q 1SY 400 Vac
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 110 millimetre |
Package Length | 140 millimetre |
Package Height | 60 millimetre |
Invoice Description | AUX-C T4-T5-T6 1Q 1SY 400 Vac |
Product Range | TMax T |
Package Gross Weight | 0.2 kilogram |
Extended Product Type | AUX-C T4-T5-T6 1Q 1SY 400 Vac |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,227.00
Free delivery
|
|
||
|
₹2,690.00
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,227.00
Free delivery
|
|
||
|
₹2,690.00
+ ₹70.00 shipping
|
|
Write Your Own Review