Energy Distribution
KLF-D T4-T5 KEY LOCK SEV.FRO/ROT.HANDLE1
Out of stock
Product Id
1SDA054939R1
KEY LOCK SEVERAL IN OPEN FOR ROTARY HANDLE OPERATING MECH. AND FRONT PANEL FOR 1 C.BREAKER T4-T5
More about KLF-D T4-T5 KEY LOCK SEV.FRO/ROT.HANDLE1
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 20 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | KLF-D T4-T5 KEY LOCK SEV.FRO/ROT.HANDLE1 |
| Extended Product Type | KLF-D T4-T5 KEY LOCK SEV.FRO/ROT.HANDLE1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


