Energy Distribution
PB100 T4-5-T7-X1-A3 4p PART.DIV.PHA.LOW
₹1,288.56
Product Id
1SDA054971R1
KIT PARTITIONS DIV. PHASE LOW FOR FOUR-POLE H=100 MM 6pcs T4-T5-T7-T7M-X1-A3
More about PB100 T4-5-T7-X1-A3 4p PART.DIV.PHA.LOW
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.17 kilogram |
| Package Height | 180 millimetre |
| Package Length | 20 millimetre |
| Package Width | 145 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | PB100 T4-5-T7-X1-A3 4p PART.DIV.PHA.LOW |
| Extended Product Type | PB100 T4-5-T7-X1-A3 4p PART.DIV.PHA.LOW |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,288.56 + ₹100.00 shipping | ||||
| ₹1,378.00 + ₹70.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,288.56 + ₹100.00 shipping | ||||
| ₹1,378.00 + ₹70.00 shipping |
Write Your Own Review


