Energy Distribution

AUX-SA T4-T5 1S51 NO FOR PR221-222-222MP

- +
Product Id
1SDA055050R1
Sold and delivered by EBASCO MARKETING
1 CHANGEOVER OPEN FOR TRIPPED INDICATION SA PR221-222-222MP T4-T5

More about AUX-SA T4-T5 1S51 NO FOR PR221-222-222MP

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility TMax T
Standards IEC
Product Class Moulded Case Circuit Breakers
Package Width 11 millimetre
Package Length 13 millimetre
Package Height 6 millimetre
Invoice Description AUX-SA T4-T5 1S51 NO FOR PR221-222-222MP
Product Range TMax T
Package Gross Weight 0.1 kilogram
Extended Product Type AUX-SA T4-T5 1S51 NO FOR PR221-222-222MP
Total GST Percentage 18.00
HSN Number 85389099
Country of origin Italy (IT) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
EBASCO MARKETING
98.2% of 100
98.2% positive evaluations
₹1,099.00
Free delivery
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    EBASCO MARKETING
    98.2% of 100
    98.2% positive evaluations
    ₹1,099.00
    Free delivery
      Write Your Own Review
      You're reviewing:AUX-SA T4-T5 1S51 NO FOR PR221-222-222MP
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.