Energy Distribution
KLF-D FP T4..T6 KEY LOCK1C.BREAK.FIXED P
₹1,941.59
Product Id
1SDA055230R1
KEY LOCK IN WITHDRAWN POSITION FOR WITHDRAWABLE FIXED PART FOR 1 C.BREAKER T4-T5-T6
More about KLF-D FP T4..T6 KEY LOCK1C.BREAK.FIXED P
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 30 millimetre |
| Package Length | 180 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | KLF-D FP T4..T6 KEY LOCK1C.BREAK.FIXED P |
| Extended Product Type | KLF-D FP T4..T6 KEY LOCK1C.BREAK.FIXED P |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,941.59 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,941.59 Free delivery |
Write Your Own Review


